Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SPE1Q8E | TURCK - Your Global Automation Partner
Safety Light Curtain
SPE1Q8E
Order ID no. 3075812
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Rectangular
Dimensions (L x W x H)
55 mm x 52 mm x 149 mm
Electrical connection
Terminal chamber
Function
Light screen
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
20000
Protection class
IP65
Scan field (mm)
25
Wavelength (nm)
880
Key Features
Protection class
IP65
In Stock
Price Group
B1
List Price
662,00 €
home
Turck-Shop
Products
Others
SPE1Q8E
Item Total
662,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support