Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
M18TUP14Q-76005 | TURCK - Your Global Automation Partner
Temperature Sensor Passive Infrared Sensor
M18TUP14Q-76005
Order ID no. 3076005
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Communication protocol
1-wire-serial
Connector type
M12 x 1
D:S ratio
14:1
Design
Tube
Detection type
contactless
Dimensions (L x W x H)
96,6 mm
Electrical output
Voltage output (3-wire)
Electrical connection
Connector
Function
Proximity switch
Housing material
Metal
Housing quality
Stainless steel
Measuring range
0...300 °C
Operating mode
Diffuse
Operating voltage
DC
Output function
PNP/Analog output
Process connection
M18 x 1
Protection class
IP67
Special features
Chemical-resistant
Switching element function
normally open NO
home
Turck-Shop
Products
Others
M18TUP14Q-76005
Key Features
Protection class
IP67
Item Total
499,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
499,50 €