Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50APFF50GXDQPMA | TURCK - Your Global Automation Partner
K50APFF50GXDQPMA 4PIN EURO JOB:GRN SENSE:RED SENSE:INHIB
K50APFF50GXDQPMA
Order ID no. 3076015
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
56,8 mm
Electrical connection
Cable with connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
IR
Max. range (mm)
50
Number of beams
1
Number of colors/segments
1
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
NO contact
Wavelength (nm)
880
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
156,30 €
home
Turck-Shop
Products
Others
K50APFF50GXDQPMA
Item Total
156,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support