Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50ANFF100GXDQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K50ANFF100GXDQ
Order ID no. 3076248
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
67,8 mm x 67,8 mm
Electrical connection
Connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Input type
negative switching
Light type
IR
Max. range (mm)
100
Number of beams
1
Number of colors/segments
1
Operating voltage
DC
Output function
NPN
Protection class
IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
normally open NO
Wavelength (nm)
880
home
Turck-Shop
Products
Others
K50ANFF100GXDQ
Key Features
Protection class
IP67, IP69
Item Total
170,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
170,60 €