Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50ANFF100GRC | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K50ANFF100GRC
Order ID no. 3076259
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Dome
Dimensions (L x W x H)
56,8 mm
Electrical connection
Cable
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Input type
negative switching
Light type
IR
Max. range (mm)
100
Number of beams
1
Number of colors/segments
2
Operating voltage
DC
Output function
NPN
Protection class
IP67, IP69
Special features
Wash down
Switching element function
normally open NO
Wavelength (nm)
880
home
Turck-Shop
Products
Others
K50ANFF100GRC
Key Features
Protection class
IP67, IP69
Item Total
160,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
160,80 €