Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50ANFF100GREQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K50 E-Series EZ-LIGHT: 2-Color Fixed-Field Sensor
K50ANFF100GREQ
Order ID no. 3076271
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
67,8 mm x 67,8 mm
Electrical connection
Connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Input type
minus‐schaltend
Light type
Green, Red
Max. range (mm)
100
Number of beams
1
Number of colors/segments
2
Operating voltage
DC
Output function
NPN
Protection class
IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
NO contact
Wavelength (nm)
880
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
171,10 €
Item Total
171,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
K50ANFF100GREQ
Contact Support