Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
T18GXYPQ | TURCK - Your Global Automation Partner
LED signal light Beacon
T18GXYPQ
Order ID no. 3076396
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
53,5 mm x 30,1 mm x 32,4 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
Thermoplastic polyester
Input type
PNP
Light type
Green, Yellow
Number of colors/segments
2
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
T18GXYPQ
Item Total
90,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
90,40 €