Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DS186EQ7 | TURCK - Your Global Automation Partner
Photoelectric Sensor
DS186EQ7
Order ID no. 3076527
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
31,1 mm x 15 mm x 55,4 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
20000
Operating mode
Emitter
Protection class
IP67
Wavelength (nm)
940
In Stock
Price Group
F3
List Price
53,60 €
Item Total
53,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DS186EQ7
Contact Support