Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DS18VN6RQ8 | TURCK - Your Global Automation Partner
Photoelectric sensor
DS18VN6RQ8
Order ID no. 3076529
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
31,1 mm x 15 mm x 59,9 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
20000
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
940
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
DS18VN6RQ8
Item Total
122,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
122,10 €