Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DS18VP6FF50Q7 | TURCK - Your Global Automation Partner
Photoelectric Sensor
DS18VP6FF50Q7
Order ID no. 3076540
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
31,1 mm x 15 mm x 55,4 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
660
home
Turck-Shop
Products
Others
DS18VP6FF50Q7
Item Total
103,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
103,30 €