Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SLM80P6Q-76591 | TURCK - Your Global Automation Partner
Photoelectric Sensor
SLM80P6Q-76591
Order ID no. 3076591
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Fork
Dimensions (L x W x H)
80 mm x 12 mm x 112 mm
Electrical connection
Connector
Function
Slot sensor
Housing material
Metal/plastic
Housing quality
ZN
Light type
Red
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
680
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
239,20 €
Item Total
239,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SLM80P6Q-76591
Contact Support