Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
R55F-76651 | TURCK - Your Global Automation Partner
Photoelectric Sensor
R55F-76651
Order ID no. 3076651
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
85,4 mm x 30 mm x 25 mm
Electrical connection
Cable
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Light type
IR
Measuring principle
Optical
Operating mode
Glass fiber
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
10
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
558,00 €
home
Turck-Shop
Products
Others
R55F-76651
Item Total
558,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support