Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SLSR14-76705 | TURCK - Your Global Automation Partner
Protection class IP65
SLSR14-76705
Order ID no. 3076705
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Cable with connector
Function
Light screen
Housing material
Metal
Housing quality
AL
Protection class
IP65
Scan field (mm)
750
With muting function
No
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
2.148,00 €
home
Turck-Shop
Products
Others
SLSR14-76705
Item Total
2.148,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support