Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
T8LBRXP | TURCK - Your Global Automation Partner
LED Signal Light
T8LBRXP
Order ID no. 3076737
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Threaded barrel
Dimensions (L x W x H)
15,8 mm x 15,8 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Input type
PNP
Light type
Blue, Red
Number of colors/segments
2
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
89,80 €
home
Turck-Shop
Products
Others
T8LBRXP
Item Total
89,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support