Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SLM10B6QP-76820 | TURCK - Your Global Automation Partner
Photoelectric sensor Slot Sensor
SLM10B6QP-76820
Order ID no. 3076820
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Fork
Dimensions (L x W x H)
80 mm x 12 mm x 42 mm
Electrical connection
Cable with connector
Function
Slot sensor
Housing material
Metal/plastic
Housing quality
ZN
Light type
Red
Output function
PNP/NPN
Protection class
IP67
Switching element function
normally open NO
Wavelength (nm)
680
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SLM10B6QP-76820
Item Total
310,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
310,20 €