Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM2A30SRLQD-76853 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM2A30SRLQD-76853
Order ID no. 3076853
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Tube
Dimensions (L x W x H)
116 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Stainless steel
Max. range (mm)
150000
Operating mode
Receiver
Output function
Relay output
Protection class
IP67
Special features
Chemical-resistant
Switching element function
Light operation
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
386,00 €
home
Turck-Shop
Products
Others
SM2A30SRLQD-76853
Item Total
386,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support