Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LS2LK30-1500Q88-1RE15 | TURCK - Your Global Automation Partner
LS2LK30-1500Q88-1RE15 TYP2 KIT LATCH 30mm X 1500mm (2) 15FT CBL
LS2LK30-1500Q88-1RE15
Order ID no. 3076943
In Stock
Item Total
3.463,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LS2LK30-1500Q88-1RE15
Price Group
F3
List Price
3.463,00 €
Contact Support