Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX81 | TURCK - Your Global Automation Partner
Battery Module For External Power Supply of DX80 Radio Devices
DX81
Order ID no. 3076972
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Design
Rectangular
Dimensions (L x W x H)
124,5 mm x 81 mm x 56,6 mm
Housing material
Plastic
Housing quality
PC
Operating voltage
DC
Protection class
IP67
Runs with battery
Yes
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
DX81
Item Total
312,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
312,40 €