Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PPROCAM1.3SW-P | TURCK - Your Global Automation Partner
Image Processing
PPROCAM1.3SW-P
Order ID no. 3077055
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Dimensions (L x W x H)
143,3 mm
Housing material
Aluminium
Light type
White
Protection class
IP68
Resolution
1280 x 1024 Pixel
In Stock
Price Group
F3
List Price
5.416,00 €
Item Total
5.416,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PPROCAM1.3SW-P
Contact Support