Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PPROCAMCS | TURCK - Your Global Automation Partner
Image processing Camera P3
PPROCAMCS
Order ID no. 3077068
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, RS232
Dimensions (L x W x H)
143,3 mm
Focal distance (mm)
16
Housing material
Metal
Housing quality
Nickel-plated aluminum
Protection class
IP68
Resolution
752 x 480 Pixel
Special features
Wash down
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
PPROCAMCS
Item Total
2.796,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
2.796,00 €