Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS18VP6LDQ1 | TURCK - Your Global Automation Partner
Diffuse Mode Laser Sensor
QS18VP6LDQ1
Order ID no. 3077117
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular with thread
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Laser class
1
Light type
Red
Max. range (mm)
300
Operating mode
Diffuse
Protection class
IP67
Setting option
Potentiometer
Special features
Laser
Wavelength (nm)
650
In Stock
Price Group
F3
List Price
186,30 €
Item Total
186,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QS18VP6LDQ1
Contact Support