Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
M18TUP8Q-77176 | TURCK - Your Global Automation Partner
Temperature sensor
M18TUP8Q-77176
Order ID no. 3077176
home
Home
Loading...
Technical Data
Downloads
Special features
Chemical-resistant
Detection type
contactless
Electrical output
Voltage output (3-wire)
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Communication protocol
1-wire-serial
Electrical connection
Connector
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
91,3 mm
D:S ratio
8:1
Housing material
Metal
Housing quality
Stainless steel
Process connection
M18 × 1
Function
Proximity switch
Operating mode
Diffuse
Measuring range
0...300 °C
Operating voltage
DC
Output function
PNP/Analog output
Protection class
IP67
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€542.00
home
Turck-Shop
Products
Others
M18TUP8Q-77176
Item Total
€542.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support