Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
M12NLV W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor
M12NLV W/30
Order ID no. 3077209
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Tube
Dimensions (L x W x H)
67,5 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Metal
Housing quality
Nickel-plated brass
Light type
Red
Max. range (mm)
2500
Operating mode
Unpolarized
Output function
NPN
Protection class
IP67, IP68
Setting option
Potentiometer
Special features
Encapsulated, Wash down
Switching element function
Complementary contact
Wavelength (nm)
660
Key Features
Protection class
IP67, IP68
home
Turck-Shop
Products
Others
M12NLV W/30
Item Total
120,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
120,70 €