Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LS2E30-1800Q8 | TURCK - Your Global Automation Partner
Safety Light Curtain Emitter
LS2E30-1800Q8
Order ID no. 3077249
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
31,8 mm x 25,2 mm x 1863 mm
Electrical connection
Connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
15000
Number of beams
96
Optical resolution (mm)
30
Protection class
IP65
Scan field (mm)
1800
Wavelength (nm)
950
With muting function
No
Key Features
Protection class
IP65
In Stock
Price Group
G1
List Price
1.939,00 €
Item Total
1.939,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LS2E30-1800Q8
Contact Support