Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LS2LR30-1800Q8 | TURCK - Your Global Automation Partner
Safety Light Curtain Receiver
LS2LR30-1800Q8
Order ID no. 3077253
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
31,8 mm x 25,2 mm x 1863 mm
Electrical connection
Connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Max. range (mm)
15000
Number of beams
96
Optical resolution (mm)
30
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
1800
Start/Restart interlock
yes
Switching element function
2 x NC contact
With muting function
No
Key Features
Protection class
IP65
In Stock
Price Group
G1
List Price
2.370,00 €
Item Total
2.370,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LS2LR30-1800Q8
Contact Support