Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SC22-3-S | TURCK - Your Global Automation Partner
Safety technology Safety Controller
SC22-3-S
Order ID no. 3077259
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Design
Rectangular
Dimensions (L x W x H)
131 mm x 64 mm x 130 mm
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Function
Controller
Housing material
Plastic
Operating voltage
DC
Output function
2 x PNP
Protection class
IP20
Switching element function
3 x NO contact
Key Features
Protection class
IP20
In Stock
Price Group
F3
List Price
1.465,00 €
Item Total
1.465,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SC22-3-S
Contact Support