Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LS2LK30-450Q88-2RE15 | TURCK - Your Global Automation Partner
LS2LK30-450Q88-2RE15 TYPE2 KIT LATCH 30mm X 450mm (2) 15FT CBL
LS2LK30-450Q88-2RE15
Order ID no. 3077288
In Stock
Item Total
1.774,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LS2LK30-450Q88-2RE15
Price Group
G1
List Price
1.774,00 €
Contact Support