Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
QS18VP6DBQ1 | TURCK - Your Global Automation Partner
Diffuse Mode Sensor
QS18VP6DBQ1
Order ID no. 3077383
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Light type
IR
Max. range (mm)
450
Operating mode
Diffuse
Protection class
IP67
Setting option
Potentiometer
Wavelength (nm)
940
In Stock
Price Group
F3
List Price
155,60 €
Item Total
155,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QS18VP6DBQ1
Contact Support