Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS30BEQ-77412 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS30BEQ-77412
Order ID no. 3077412
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
35 mm x 22 mm x 57 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
60000
Operating mode
Emitter
Protection class
IP67
Wavelength (nm)
875
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
103,70 €
home
Turck-Shop
Products
Others
QS30BEQ-77412
Item Total
103,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support