Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50HGRAOS3C | TURCK - Your Global Automation Partner
Operating voltage 15…30 VDC
TL50HGRAOS3C
Order ID no. 3077437
In Stock
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Pulsed
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Communication protocol
RS485
Design
Smooth barrel
Dimensions (L x W x H)
50 mm x 188,9 mm x 188,9 mm
Electrical connection
Cable
Function
Light screen
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)22
Max. range (mm)
4000
Number of colors/segments
2
Optical resolution (mm)
5
Output function
PNP/Analog output
Protection class
IP67
Switching element function
2 x NO contact
Volume (dB)
99 dB
Price Group
F3
List Price
228,70 €
Item Total
228,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TL50HGRAOS3C
Contact Support