Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDWO100M-D | TURCK - Your Global Automation Partner
Vision System
LEDWO100M-D
Order ID no. 3077464
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.6
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
109,3 mm x 109,3 mm x 178 mm
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
Anodized AL
Light type
White
Protection class
IP40
In Stock
Price Group
F3
List Price
2.436,00 €
Item Total
2.436,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LEDWO100M-D
Contact Support