Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LEDGO100M-D | TURCK - Your Global Automation Partner
Vision System
LEDGO100M-D
Order ID no. 3077468
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.6
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
109,3 mm x 109,3 mm x 178 mm
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
Anodized AL
Light type
Green
Protection class
IP40
Wavelength (nm)
530
In Stock
Price Group
F3
List Price
2.180,00 €
Item Total
2.180,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LEDGO100M-D
Contact Support