Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PP1.3K06 | TURCK - Your Global Automation Partner
Image processing PresencePLUS Pro-controller
PP1.3K06
Order ID no. 3077562
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, RS232
Connector type
Removable screw terminals
Design
Rectangular
Dimensions (L x W x H)
109,6 mm x 158 mm x 30,9 mm
Electrical connection
Screw terminals
Focal distance (mm)
12
Housing material
Metal
Housing quality
AL
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP20
Resolution
1280 x 1024 Pixel
Key Features
Protection class
IP20
In Stock
Price Group
F3
List Price
6.400,00 €
home
Turck-Shop
Products
Others
PP1.3K06
Item Total
6.400,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support