Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K80LGRYBWP | TURCK - Your Global Automation Partner
LED Signal Light
K80LGRYBWP
Order ID no. 3077639
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Electrical connection
Terminal block
Design
Dome
Dimensions (L x W x H)
93,1 mm x 80,9 mm x 66,7 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Green, Red, Yellow, Blue, White
Number of colors/segments
5
Function
Spotlight
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€184.10
home
Turck-Shop
Products
Others
K80LGRYBWP
Item Total
€184.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support