Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DX85M6P6 | TURCK - Your Global Automation Partner
Extension module Provides additional I/O for DX80 wireless networks
DX85M6P6
Order ID no. 3077675
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Design
Rectangular
Dimensions (L x W x H)
126,7 mm x 117,4 mm x 56,6 mm
Housing material
Plastic
Housing quality
PC
Input type
PNP
Operating voltage
DC
Output type
PNP
Protection class
IP67
Runs with battery
No
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
DX85M6P6
Item Total
857,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
857,00 €