Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX85M4P4M2M2 | TURCK - Your Global Automation Partner
Extension Module
DX85M4P4M2M2
Order ID no. 3077676
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Runs with battery
No
Design
Rectangular
Dimensions (L x W x H)
126,7 mm x 117,4 mm x 56,6 mm
Housing material
Plastic
Housing quality
PC
Input type
PNP/0…20 mA
Operating voltage
DC
Output type
PNP/0…20 mA
Protection class
IP67
In Stock
Price Group
F3
List Price
€708.00
Item Total
€708.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DX85M4P4M2M2
Contact Support