Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS30FF600Q-77711 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
QS30FF600Q-77711
Order ID no. 3077711
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
35 mm x 22 mm x 57 mm
Electrical connection
Connector
Function
Diffuse mode sensor with fixed-field background suppression
Housing material
Plastic
Housing quality
ABS
Light type
Red
Max. range (mm)
600
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
680
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
163,00 €
Item Total
163,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QS30FF600Q-77711
Contact Support