Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS30FF400Q-77719 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
QS30FF400Q-77719 REFLECTION IMM. SEE SPRF 13464
QS30FF400Q-77719
Order ID no. 3077719
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
35 mm x 22 mm x 57 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
400
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
680
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
QS30FF400Q-77719
In Stock
Price Group
F3
List Price
145,80 €
Item Total
145,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support