Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
M12NDQPMA | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
M12NDQPMA
Order ID no. 3077738
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
67,5 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Metal
Housing quality
Nickel-plated brass
Light type
Red
Max. range (mm)
400
Operating mode
Diffuse
Output function
NPN
Protection class
IP67, IP68
Setting option
Potentiometer
Special features
Encapsulated, Wash down
Switching element function
Complementary contact
Wavelength (nm)
660
Key Features
Protection class
IP67, IP68
In Stock
Price Group
F3
List Price
130,10 €
Item Total
130,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
M12NDQPMA
Contact Support