Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
M12NRQPMA | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
M12NRQPMA
Order ID no. 3077744
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
67,5 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Nickel-plated brass
Max. range (mm)
5000
Operating mode
Receiver
Output function
NPN
Protection class
IP67, IP68
Setting option
Potentiometer
Special features
Encapsulated, Wash down
Switching element function
Complementary contact
Wavelength (nm)
660
Key Features
Protection class
IP67, IP68
In Stock
Price Group
F3
List Price
123,30 €
Item Total
123,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
M12NRQPMA
Contact Support