Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
M12NFF25QPMA | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
M12NFF25QPMA
Order ID no. 3077746
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
67,5 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Metal
Housing quality
Nickel-plated brass
Light type
Red
Max. range (mm)
25
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67, IP68
Special features
Encapsulated, Wash down
Switching element function
Complementary contact
Wavelength (nm)
680
Key Features
Protection class
IP67, IP68
home
Turck-Shop
Products
Others
M12NFF25QPMA
Item Total
164,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
164,80 €