Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
M12PFF50QPMA | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
M12PFF50QPMA
Order ID no. 3077747
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
67,5 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Metal
Housing quality
Nickel-plated brass
Light type
Red
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67, IP68
Special features
Encapsulated, Wash down
Switching element function
Complementary contact
Wavelength (nm)
680
Key Features
Protection class
IP67, IP68
In Stock
Price Group
F3
List Price
164,80 €
Item Total
164,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
M12PFF50QPMA
Contact Support