Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SI-QM100DSH | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety technology Separate Trigger
SI-QM100DSH
Order ID no. 3077751
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-30
Cascadable
No
Category acc. to ISO 13849-1:2008
4
Coding level/tamper protection
Low
Connector type
Terminal box with cable gland
Design
Rectangular
Electrical connection
Terminal chamber
Function
Guard locking safety switch
Housing material
Metal
Housing quality
Die-cast aluminum alloy
Output function
Potential-free
PL acc. to EN ISO 13849-1
Level e
Protection class
IP67
SIL acc. to IEC 61508
3
Special features
Lockable, Wash down
Switching element function
2 x NC contact
home
Turck-Shop
Products
Others
SI-QM100DSH
Key Features
Protection class
IP67
Item Total
544,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
544,00 €