Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q20NLP W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
Q20NLP W/30
Order ID no. 3077788
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
20 mm x 12 mm x 32 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red polarized
Max. range (mm)
4000
Operating mode
Polarized
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
Complementary contact
Wavelength (nm)
645
home
Turck-Shop
Products
Others
Q20NLP W/30
Key Features
Protection class
IP67
Item Total
111,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
111,40 €