Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q20PLV W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor
Q20PLV W/30
Order ID no. 3077789
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
20 mm x 12 mm x 32 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
6000
Operating mode
Unpolarized
Output function
PNP
Protection class
IP67
Setting option
Potentiometer
Switching element function
Complementary contact
Wavelength (nm)
655
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
Q20PLV W/30
Item Total
111,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
111,40 €