Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q20PFF100 W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q20PFF100 W/30
Order ID no. 3077795
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
20 mm x 12 mm x 32 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
100
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67
Switching element function
Complementary contact
Wavelength (nm)
655
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
111,40 €
home
Turck-Shop
Products
Others
Q20PFF100 W/30
Item Total
111,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support