Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PBT46UM6M.1 | TURCK - Your Global Automation Partner
Plastic fiber bifurcated fiber
PBT46UM6M.1
Order ID no. 3077833
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Threaded barrel
Detection type
contactless
Dimensions (L x W x H)
1828 mm
Function
Level detection
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Measuring principle
Optical
Medium
liquids
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
83,20 €
Item Total
83,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PBT46UM6M.1
Contact Support