Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K80L4GRYB1NQ | TURCK - Your Global Automation Partner
LED Signal Light Beacon
K80L4GRYB1NQ
Order ID no. 3077886
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
107,6 mm x 80,9 mm x 41,7 mm
Dimmable
No
Electrical connection
Connector
Function
Area light
Housing material
Plastic
Housing quality
PC
Input type
minus‐schaltend
Light type
Blue, Green, Red, Yellow
Number of colors/segments
4
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
221,10 €
home
Turck-Shop
Products
Others
K80L4GRYB1NQ
Item Total
221,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support