Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PPBKSRG13 | TURCK - Your Global Automation Partner
Image processing PresencePLUS Pro-controller
PPBKSRG13
Order ID no. 3077888
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
Removable screw terminals
Design
Rectangular
Dimensions (L x W x H)
109,6 mm x 158 mm x 30,9 mm
Electrical connection
Screw terminals
Housing material
Metal
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP20
Resolution
640 x 480 Pixel
Key Features
Protection class
IP20
In Stock
Price Group
F3
List Price
9.435,00 €
home
Turck-Shop
Products
Others
PPBKSRG13
Item Total
9.435,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support