Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DX80N2X6W4P4M2M2 | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data to Star Topology
DX80N2X6W4P4M2M2
Order ID no. 3077948
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
Internal (wire loop)
Design
Rectangular
Dimensions (L x W x H)
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Housing material
Plastic
Housing quality
PC
Input type
PNP/0…20 mA
Max. range (mm)
3200000
Operating voltage
DC
Output type
PNP/0…20 mA
Protection class
IP67
Runs with battery
No
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
1.297,00 €
Item Total
1.297,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DX80N2X6W4P4M2M2
Contact Support